IESNA:LM-63-2002
[TEST]P1296004
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3DL1GPH_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 5000K CCT AND, 90CRI , E3DL1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]396
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
1158.4 1156.1 1146.7 1130 1107 1076.7 1041.1 1001 954.4 906.8
852.6 799.3 740.6 682.7 623.3 567.7 440.1 334.2 250.9 188.5
139.6 102.6 74.2 53.4 37.8 26.5 18.2 12.9 9.1 6.8
5.3 4.5 4.2 3.4 3 3 2.6 2.3 1.9 1.5
1.1 0.8 0.8 0.4 0.4 0
